Catalog navigation
CAD model selection
HELP_VARIABLE
Company
NITTO KOHKI
Description
HSU-S - Socket
Bill of material
HSU-3S SUS HNBR
CNSORDERNO
Order number
HSU-3S SUS HNBR
ASSYNO
Assy No.
CB60332
S
Application
R 3/8
MT
Material
SUS
M
Mass
255 g
L
71.5 mm
D
ΦD
35 mm
H
H (WAF)
WAF.24
T
Rc 3/8
SM
Seal material
HNBR
Download CAD models
Previews
3D
Dimension
2D
+81(0) 3-5961-5031